2.65.22 MCPWM_CH_NUM Enum

C

Identifies MCPWM channel number in a MCPWM peripheral. Refer to the generated header file for the actual Enum values.

Summary

Identifies MCPWM channel number in a MCPWM peripheral

Description

This enumeration identifies MCPWM channel number in a MCPWM peripheral. This can be used as an argument in the APIs

Remarks

None