35.10.3 XOSCHF
| Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
|---|---|---|---|---|---|---|
| fXOSCHF | Frequency | 4 | — | 8 | MHz | HS oscillator mode |
| 8 | — | 20 | MHz | HS oscillator mode, VDD = 2.5 - 5.5V | ||
| CXTALHF1/XTALHF2* | Parasitic pin capacitance | — | 5 | — | pF | |
| CL* | Crystal load capacitance | — | 12 | — | pF | fXOSCHF ≥ 4 MHz |
| ESR* | Equivalent Series Resistance | — | 200 | — | Ω | XTALHF = 4 MHz |
| — | 100 | — | Ω | XTALHF = 8 MHz | ||
| — | 80 | — | Ω | XTALHF = 12 MHz | ||
| — | 50 | — | Ω | XTALHF = 20 MHz | ||
| tXOSCHF_ST* | XOSCHF start-up time | — | — | — | ms | |
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. * These parameters are characterized but not tested in production. | ||||||