35.10.5 System Clock
| Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
|---|---|---|---|---|---|---|
| fCLK_MAIN | Main clock frequency, industrial temperature range(1) | 0 | — | 5 | MHz |
-40°C ≤ TA ≤ +85°C VDD ≥ 1.8V |
| 0 | — | 10 | MHz |
-40°C ≤ TA ≤ +85°C VDD ≥ 2.7V | ||
| 0 | — | 20 | MHz |
-40°C ≤ TA ≤ +85°C VDD ≥ 4.5V | ||
| Main clock frequency, extended temperature range(1) | 0 | — | 8 | MHz |
-40°C ≤ TA ≤ +125°C VDD ≥ 2.7V | |
| 0 | — | 16 | MHz |
-40°C ≤ TA ≤ +125°C VDD ≥ 4.5V | ||
| fCY | Instruction clock frequency | — | fCLK_MAIN | — | MHz | |
| TCY | Instruction period(2) | 41.6 | 1/fCY | — | ns | |
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. Note:
| ||||||