35.10.1 Internal Oscillators
| Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
|---|---|---|---|---|---|---|
| fOSCHF | Precision calibrated OSCHF frequency | — | 16 | — | MHz | OSCHFFRQ = 0x01 |
| — | 20 | — | MHz | OSCHFFRQ = 0x00 | ||
| fCAL | Frequency tune range | — | — | — | MHz | OSCHFFRQ = 0x01 |
| — | — | — | MHz | OSCHFFRQ = 0x00 | ||
| %CAL | OSCHF tune step size | — | 0.2 | — | % | |
| EOSCHF_TOTAL | Total error with 16 MHz and 20 MHz frequency selection | — | <1 | — | % |
TA = 25°C, VDD = 3.0V |
| — | <3 | — | % | Full operation range | ||
| DOSCHF | Duty cycle | — | 50 | — | % | |
| tOSCHF_ST(3) | OSCHF start-up time | — | 10 | — | μs | Within 2% accuracy |
| fOSC32K | Internal OSC32K frequency | — | 32.768 | — | kHz | |
| EOSC32K_TOTAL | Total error from target frequency | — | <1 | — | % |
TA = 25°C, VDD = 3.0V |
| — | <10 | — | % | Full operation range | ||
| DOSC32K | Duty cycle | — | 50 | — | % | |
| tOSC32K_ST(3) | OSC32K start-up time | — | 220 | — | μs | |
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. Note:
| ||||||