4.4.6.3.7 SetupDeviceRequestSetAddress()
RETURN_CODE_t SetupDeviceRequestSetAddress (uint8_t address)
Sets the device address.
| address |
- Address to be set |
SUCCESS or an Error code according to RETURN_CODE_t |
RETURN_CODE_t SetupDeviceRequestSetAddress (uint8_t address)
Sets the device address.
| address |
- Address to be set |
SUCCESS or an Error code according to RETURN_CODE_t |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.