4.4.6.3.5 SetupDeviceRequestGetDescriptor()
RETURN_CODE_t SetupDeviceRequestGetDescriptor (USB_SETUP_REQUEST_t * setupRequestPtr)
Gets the device descriptor.
| *setupRequestPtr |
- Pointer to the setup request |
SUCCESS or an Error code according to RETURN_CODE_t |