4.4.6.3.15 USB_SetupInterfaceRequestGetInterface()
RETURN_CODE_t USB_SetupInterfaceRequestGetInterface (USB_SETUP_REQUEST_t * setupRequestPtr)
Returns the alternate setting for the specified interface.
Format for GET_INTERFACE request according to USB 2.0 specification Ch 9.4.4. Document: Universal Serial Bus Specification for USB 2.0.
|
bRequest |
wValue |
wIndex |
wLength |
Data |
|---|---|---|---|---|
|
GET_INTERFACE |
Zero |
Interface |
One |
Alternate setting |
| *setupRequestPtr |
- Pointer to the request and its data |
SUCCESS or an Error code according to RETURN_CODE_t |