4.4.6.3.8 SetupDeviceRequestSetConfiguration()
RETURN_CODE_t SetupDeviceRequestSetConfiguration (uint8_t configurationValue)
Sets the device configuration.
| configurationValue |
- Configuration value to be set |
SUCCESS or an Error code according to RETURN_CODE_t |