4.4.6.3.3 SetupDeviceRequestClearFeature()
RETURN_CODE_t SetupDeviceRequestClearFeature (USB_SETUP_REQUEST_t * setupRequestPtr)
Clears the device feature.
| *setupRequestPtr |
- Pointer to the setup request |
SUCCESS or an Error code according to RETURN_CODE_t |