4.4.6.3.14 USB_SetupInterfaceRequestGetDescriptor()
RETURN_CODE_t USB_SetupInterfaceRequestGetDescriptor (USB_SETUP_REQUEST_t * setupRequestPtr)
Setup function for the interface request for class-specific descriptors.
|
bRequest |
wValue |
wIndex |
wLength |
Data |
|---|---|---|---|---|
|
GET_DESCRIPTOR |
Type and index |
Zero |
Length |
Descriptor |
| *setupRequestPtr |
- Pointer to the request and its data |
SUCCESS or an Error code according to RETURN_CODE_t |