4.4.3.2.12 USB_DescriptorPointerGet()
RETURN_CODE_t USB_DescriptorPointerGet (USB_DESCRIPTOR_TYPE_t descriptor, uint8_t attribute, uint8_t ** descriptorPtr, uint16_t * descriptorLength)
Gets the pointer to the descriptor.
| descriptor |
- Descriptor type |
| attribute |
- Attribute type |
| **descriptorPtr |
- Pointer to the descriptor |
| *descriptorLength |
- Length of the descriptor |
SUCCESS or an Error code according to RETURN_CODE_t |