4.4.3.2.3 ConfigurationPointerGet()
RETURN_CODE_t ConfigurationPointerGet (uint8_t configurationValue, USB_CONFIGURATION_DESCRIPTOR_t ** configurationPtr)
Collects the configuration pointer.
| configurationValue |
- Value of the referenced configuration |
| **configurationPtr |
- Pointer to the configuration |
SUCCESS or an Error code according to RETURN_CODE_t |