4.4.3.2.7 USB_DescriptorActiveConfigurationRemoteWakeupGet()
bool USB_DescriptorActiveConfigurationRemoteWakeupGet (void )
Gets the Remote Wake-up setting from the active configuration.
| None. |
| 0 |
- Remote Wake-up is not enabled |
| 1 |
- Remote Wake-up is enabled |