4.4.3.2.5 NextDescriptorPointerGet()
RETURN_CODE_t NextDescriptorPointerGet (USB_DESCRIPTOR_TYPE_t descriptorType, USB_DESCRIPTOR_HEADER_t ** descriptorHeaderPtr)
Gets the next descriptor.
| descriptorType |
- Selected descriptor type |
| **descriptorHeaderPtr |
- Pointer to the descriptor header |
SUCCESS or an Error code according to RETURN_CODE_t |