4.4.3.2.2 ActiveAlternateSettingSet()
RETURN_CODE_t ActiveAlternateSettingSet (uint8_t interfaceNumber, uint8_t alternateSetting)
Set the active alternate interface number for an interface.
| interfaceNumber |
- The interface number to set the alternate setting for |
| alternateSetting |
- The alternate setting to set |
SUCCESS or an Error code according to RETURN_CODE_t |