4.4.3.2.4 DescriptorEndpointsConfigure()
RETURN_CODE_t DescriptorEndpointsConfigure (USB_INTERFACE_DESCRIPTOR_t * interfacePtr, bool enable)
Configures the endpoints as given in the descriptor.
| *interfacePtr |
- Pointer to an interface |
| enable |
- Boolean to enable or disable the endpoint |
SUCCESS or an Error code according to RETURN_CODE_t |