4.4.3.2.1 ActiveAlternateSettingGet()
RETURN_CODE_t ActiveAlternateSettingGet (uint8_t interfaceNumber, uint8_t * alternateSetting)
Get the active alternate interface number for an interface.
| interfaceNumber |
- The interface number to get the alternate setting for |
| *alternateSetting |
- The requested alternate setting |
SUCCESS or an Error code according to RETURN_CODE_t |