4.4.3.2.8 USB_DescriptorActiveConfigurationSelfPoweredGet()
bool USB_DescriptorActiveConfigurationSelfPoweredGet (void )
Gets the Self-Powered setting from the active configuration.
| None. |
| 0 |
- Self-Powered is not enabled |
| 1 |
- Self-Powered is enabled |