14.3.1.1.4 Timing Summary
The table belwo shows timing information for the above mentioned frame structure depending on the selected data rate.
| PHY Mode |
PSDU Bit Rate [kb/s] |
Header Bit Rate [kb/s] | Duration | ||
|---|---|---|---|---|---|
| SHR [µs] | PHR [µs] | Max. PSDU [ms] | |||
| BPSK(1) | 20 | 20 | 2000 | 400 | 50.8 |
| 40 | 40 | 1000 | 200 | 25.4 | |
| O-QPSK(1) | 100 | 100 | 300 | 80 | 10.16 |
| 250 | 250 | 160 | 32 | 4.064 | |
| O-QPSK(2) | 200 | 100 | 300 | 80 | 5.08 |
| 400 | 100 | 300 | 80 | 2.54 | |
| 500 | 250 | 160 | 32 | 2.032 | |
| 1000 | 250 | 160 | 32 | 1.016 | |
Note:
- Compliant to IEEE 802.15.4-2006 [2].
- High Data Rate Modes.