14.4.6.2 Configuration
The BATMON can be configured using the BATMON register. The BATMON_VTH bits sets the threshold voltage. It is configurable with a resolution of 75mV in the upper voltage range (BATMON_HR = 1) and with a resolution of 50mV in the lower voltage range (BATMON_HR = 0).