44.7.7 I2SMCC Interrupt Mask Register A
The following configuration values are valid for all listed bit names of this
register:
0: The corresponding source of interrupt is disabled.
1: The corresponding source of interrupt is enabled.
Name: | I2SMCC_IMRA |
Offset: | 0x18 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RXROVF3 | RXLOVF3 | RXROVF2 | RXLOVF2 | RXROVF1 | RXLOVF1 | RXROVF0 | RXLOVF0 | |
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RXRRDY3 | RXLRDY3 | RXRRDY2 | RXLRDY2 | RXRRDY1 | RXLRDY1 | RXRRDY0 | RXLRDY0 | |
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TXRUNF3 | TXLUNF3 | TXRUNF2 | TXLUNF2 | TXRUNF1 | TXLUNF1 | TXRUNF0 | TXLUNF0 | |
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TXRRDY3 | TXLRDY3 | TXRRDY2 | TXLRDY2 | TXRRDY1 | TXLRDY1 | TXRRDY0 | TXLRDY0 | |
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 25, 27, 29, 31 – RXROVFx
I2S Receive Right x
(x=0 only) or TDM Channel [2x]+1 Overrun Interrupt Mask
Bits 24, 26, 28, 30 – RXLOVFx
I2S Receive Left x (x=0
only) or TDM Channel 2x Overrun Interrupt Mask
Bits 17, 19, 21, 23 – RXRRDYx
I2S Receive Right x
(x=0 only) or TDM Channel [2x]+1 Ready Interrupt Mask
Bits 16, 18, 20, 22 – RXLRDYx
I2S Receive Left x (x=0
only) or TDM Channel 2x Ready Interrupt Mask
Bits 9, 11, 13, 15 – TXRUNFx
I2S Transmit Right x
(x=0 only) or TDM Channel [2x]+1 Underrun Interrupt Mask
Bits 8, 10, 12, 14 – TXLUNFx
I2S Transmit Left x
(x=0 only) or TDM Channel 2x Underrun Interrupt Mask
Bits 1, 3, 5, 7 – TXRRDYx
I2S Transmit Right x
(x=0 only) or TDM Channel [2x]+1 Ready Interrupt Mask
Bits 0, 2, 4, 6 – TXLRDYx
I2S Transmit Left x
(x=0 only) or TDM Channel 2x Ready Interrupt Mask