44.7.6 I2SMCC Interrupt Disable Register A

This register can only be written if WPITEN is cleared in the Inter-IC Sound Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the corresponding interrupt.

Name: I2SMCC_IDRA
Offset: 0x14
Reset: –
Property: Write-only

Bit 3130292827262524 
 RXROVF3RXLOVF3RXROVF2RXLOVF2RXROVF1RXLOVF1RXROVF0RXLOVF0 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 RXRRDY3RXLRDY3RXRRDY2RXLRDY2RXRRDY1RXLRDY1RXRRDY0RXLRDY0 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 TXRUNF3TXLUNF3TXRUNF2TXLUNF2TXRUNF1TXLUNF1TXRUNF0TXLUNF0 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 TXRRDY3TXLRDY3TXRRDY2TXLRDY2TXRRDY1TXLRDY1TXRRDY0TXLRDY0 
Access WWWWWWWW 
Reset –––––––– 

Bits 25, 27, 29, 31 – RXROVFx  I2S Receive Right x (x=0 only) or TDM Channel [2x]+1 Overrun Interrupt Disable

Bits 24, 26, 28, 30 – RXLOVFx  I2S Receive Left x (x=0 only) or TDM Channel 2x Overrun Interrupt Disable

Bits 17, 19, 21, 23 – RXRRDYx  I2S Receive Right x (x=0 only) or TDM Channel [2x]+1 Ready Interrupt Disable

Bits 16, 18, 20, 22 – RXLRDYx  I2S Receive Left x (x=0 only) or TDM Channel 2x Ready Interrupt Disable

Bits 9, 11, 13, 15 – TXRUNFx  I2S Transmit Right x (x=0 only) or TDM Channel [2x]+1 Underrun Interrupt Disable

Bits 8, 10, 12, 14 – TXLUNFx  I2S Transmit Left x (x=0 only) or TDM Channel 2x Underrun Interrupt Disable

Bits 1, 3, 5, 7 – TXRRDYx  I2S Transmit Right x (x=0 only) or TDM Channel [2x]+1 Ready Interrupt Disable

Bits 0, 2, 4, 6 – TXLRDYx  I2S Transmit Left x (x=0 only) or TDM Channel 2x Ready Interrupt Disable