39.5.1 GFX2D Global Configuration Register

Name: GFX2D_GC
Offset: 0x00
Reset: 0x00065400
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     REGQOS3[3:0] 
Access R/WR/WR/WR/W 
Reset 0110 
Bit 15141312111098 
 REGQOS2[3:0]REGQOS1[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01010100 
Bit 76543210 
  MTY REGEN     
Access R/WR/W 
Reset 00 

Bits 19:16 – REGQOS3[3:0] Regulation for QoS Level 3

This register indicates the number of clock cycles inserted between outstanding transactions. The number of clock cycles added is calculated as follows.

Latency = 2 REGQOS 3 − 1

The maximum number of clock cycles is 1023.

Bits 15:12 – REGQOS2[3:0] Regulation for QoS Level 2

This register indicates the number of clock cycles inserted between outstanding transactions. The number of clock cycles added is calculated as follows.

Latency = 2 REGQOS 2 − 1

The maximum number of clock cycles is 1023.

Bits 11:8 – REGQOS1[3:0] Regulation for QoS Level 1

This register indicates the number of clock cycles inserted between outstanding transactions. The number of clock cycles added is calculated as follows.

Latency = 2 REGQOS 1 − 1

The maximum number of clock cycles is 1023.

Bit 6 – MTY Memory Tile Access

ValueDescription
0

GFX2D uses tile accesses.

1

GFX2D uses linear accesses.

Bit 4 – REGEN Outstanding Regulation Enable

ValueDescription
0

Outstanding Regulation is disabled.

1

Outstanding Regulation is enabled.