4.8.2.2.4 Checkbox
The Check Box widget will send a value each time its state is changed.

Data Fields
The Check Box widget has a source data field. Every time the state of the widget is changed a value is sent. When the box is checked a 1 is sent and when it is unchecked a 0 is sent.
Configuration
Hover over parameters in visualizer for more information.
| Parameter | Type | Usage |
|---|---|---|
| Label | Text | Enter text for the checkbox option |
| Parameter | Type | Usage |
|---|---|---|
| Font Size | Numeric | Enter font size |
| Font Weight | Dropdown box | Select the font weight (such as bold) |
| Font Style | Dropdown box | Select the font style (such as italics) |
| Font Family | Dropdown box | Select the font family (such as segment) |