4.8.2.2.1 Numeric

The Numeric widget enables input of numeric values to the dashboard.

Data Fields

The Numeric widget has a source data field. Each time the numerical input value is changed a packet will send a value.

Configuration

Hover over parameters in visualizer for more information.

Table 4-25. Value Group
Parameter Type Usage
Initial Numeric Initial value
Min Numeric Minimum value of input
Max Numeric Maximum value of input
Table 4-26. Colors Group
Parameter Type Usage
Foreground Color selection dialog Color of widget foreground.
Background Color selection dialog Color of widget background.
Table 4-27. Font Group
Parameter Type Usage
Font Size Numeric Enter font size
Font Weight Dropdown box Select the font weight (such as bold)
Font Style Dropdown box Select the font style (such as italics)
Font Family Dropdown box Select the font family (such as segment)
Table 4-28. Alignment Group
Parameter Type Usage
Horizontal Dropdown box Select the horizontal alignment of content