4.4.2.5 Plot Configurations
The project code produces outputs on both GPIO pins, which creates a crowded display on a single axis, even with color-coded plots. It would be better to have each plot on its own axes. Once the plots are each on an axis, it is easy to view the effect GPIO options have on the plots.