4.4.2.1 Example Setup

Example Setup Follow the instructions in the following sections to set up example software and hardware.

MPLAB X IDE

Download and install MPLAB X IDE 6.05 or later for free from the link below.

www.microchip.com/mplab/mplab-x-ide

Ensure the following pack is selected: AVR-Dx_DFP v2.2.157 (or later).

MPLAB XC8 C Compiler

Download and install the MPLAB XC8 C compiler v2.35 or later for free from the link below. A PRO version of the compiler with additional optimizations and features is also available for purchase.

www.microchip.com/mplab/compilers

AVR128DA48 Curiosity Nano Evaluation Kit - DM164151

Acquire this evaluation board (see image below) from microchipDirect or a distributor. Then connect the board to your computer via the enclosed USB cable to install the drivers. For more information about this board, go to:

www.microchip.com/DevelopmentTools/ProductDetails/PartNO/DM164151