Jump to main content
MPLAB® Data Visualizer User's Guide
Index
Search
Home
4
Visualization
4.4
Time Plot Examples
4.4.2
Example of Multiple Data Plots
4.4.2.4
Create an Application
Previous
|
Next
Notice to Development Tools Customers
1
Preface
2
Overview
3
External Connections
4
Visualization
4.1
Data Capture and Visualization
4.2
View Data as Text in the Terminal
4.3
View Data in the Time Plot
4.4
Time Plot Examples
4.4.1
Example of Plotting Data
4.4.2
Example of Multiple Data Plots
4.4.2.1
Example Setup
4.4.2.2
Plug and Play with the Curiosity Nano
4.4.2.3
Create Example Project
4.4.2.4
Create an Application
4.4.2.4.1
Create a New Main Source File
4.4.2.4.2
Add Code for a Pullup on PC7
4.4.2.4.3
Add Code to Toggle LED with a Delay
4.4.2.5
Plot Configurations
4.5
View Power Data
4.6
PC Sampling
4.7
View Two Sets of Data in the XY Plot
4.8
View Data using Dashboard Widgets
5
Protocol Comparison
6
Variable Streamers
7
DVRT Protocol
8
X2Cscope Protocol
9
Log and Save Data To a File
10
Troubleshooting
Finding Release Notes
11
Example of Plotting Data - Code Listing
12
Revision History
Microchip Information
4.4.2.4 Create an Application
Create an application by adding source code to the project.
DS-50003001I