38.12 Register Summary - USB Host Pipe n Descriptor Bank 1
This Register Description section is valid if the USB is in Host mode (CTRLA.MODE=1).
Refer to the Registers Description section for more details on register properties and access permissions.
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x0F | Reserved | |||||||||
0x10 | ADDR | 31:24 | ADDR[31:24] | |||||||
23:16 | ADDR[23:16] | |||||||||
15:8 | ADDR[15:8] | |||||||||
7:0 | ADDR[7:0] | |||||||||
0x14 | PCKSIZE | 31:24 | AUTO_ZLP | SIZE[2:0] | MULTI_PACKET_SIZE[13:10] | |||||
23:16 | MULTI_PACKET_SIZE[9:2] | |||||||||
15:8 | MULTI_PACKET_SIZE[1:0] | BYTE_COUNT[5:0] | ||||||||
7:0 | ||||||||||
0x18 ... 0x19 | Reserved | |||||||||
0x1A | STATUS_BK | 7:0 | ERRORFLOW | CRCERR | ||||||
0x1B ... 0x1D | Reserved | |||||||||
0x1E | STATUS_PIPE | 15:8 | ||||||||
7:0 | ERCNT[2:0] | CRC16ER | TOUTER | PIDER | DAPIDER | DTGLER |