38.11 Register Summary - USB Host Pipe n Descriptor Bank 0

This Register Description section is valid if the USB is in Host mode (CTRLA.MODE=1).

Refer to the Registers Description section for more details on register properties and access permissions.

OffsetNameBit Pos.76543210
0x00ADDR31:24ADDR[31:24]
23:16ADDR[23:16]
15:8ADDR[15:8]
7:0ADDR[7:0]
0x04PCKSIZE31:24AUTO_ZLPSIZE[2:0]MULTI_PACKET_SIZE[13:10]
23:16MULTI_PACKET_SIZE[9:2]
15:8MULTI_PACKET_SIZE[1:0]BYTE_COUNT[5:0]
7:0        
0x08EXTREG15:8 VARIABLE[10:4]
7:0VARIABLE[3:0]SUBPID[3:0]
0x0ASTATUS_BK7:0      ERRORFLOWCRCERR

0x0B

Reserved         
0x0CCTRL_PIPE15:8PERMAX[3:0]PEPNUM[3:0]
7:0 PDADDR[6:0]
0x0ESTATUS_PIPE15:8        
7:0ERCNT[2:0]CRC16ERTOUTERPIDERDAPIDERDTGLER