38.4 Signal Description
Pin Name | Pin Description | Type |
---|---|---|
DM | Data -: Differential Data Line - Port | Input/Output |
DP | Data +: Differential Data Line + Port | Input/Output |
SOF 1kHZ | SOF Output | Output |
Note: A 1kHz SOF clock is available on an external pin. The user must first configure the I/O
Controller to assign the 1kHz SOF clock to the peripheral function. The SOF clock is
available for device and host mode.
Refer to the Pinout for details on the pin mapping for this peripheral.