44.7.18 Debug Control
Name: | DBGCTRL |
Offset: | 0x1C |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DBGRUN | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – DBGRUN Debug Run
This bit is not reset by a software reset.
This bit controls the functionality when the CPU is halted by an external debugger.
This bit should be written only while a conversion is not ongoing.
Value | Description |
---|---|
0 | The ADC is halted when the CPU is halted by an external debugger. |
1 | The ADC continues normal operation when the CPU is halted by an external debugger. |