21.6.4 Status

Name: STATUS
Offset: 0x0C
Reset: x initially determined from NVM User Row after reset
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
    ReservedReservedVCOREPLLRDY   
Access RRR 
Reset 000 
Bit 15141312111098 
   ReservedULPVREFRDY VCORERDY VREGRDY 
Access RRRR 
Reset 1111 
Bit 76543210 
   ReservedReservedReservedB33SRDYBOD33DETBOD33RDY 
Access RRRRRR 
Reset 10110x 

Bit 20 – Reserved

Bit 19 – Reserved

Bit 18 – VCOREPLLRDY VDDPLL Voltage Ready

ValueDescription
0 The VDDPLL voltage is not as expected.
1 The VDDPLL voltage is the target voltage.

Bit 13 – Reserved

Bit 12 – ULPVREFRDY Low-Power Voltage Reference Ready

ValueDescription
0 The ULPVREF voltage is not as expected.
1 The ULPVREF voltage is the target voltage.

Bit 10 – VCORERDY VDDCORE Voltage Ready

ValueDescription
0 The VDDCORE voltage is not as expected.
1 The VDDCORE voltage is the target voltage.

Bit 8 – VREGRDY Voltage Regulator Ready

ValueDescription
0 The selected voltage regulator in VREG.SEL is not ready.
1 The voltage regulator selected in VREG.SEL is ready and the core domain is supplied by this voltage regulator.

Bit 5 – Reserved

Bit 4 – Reserved

Bit 3 – Reserved

Bit 2 – B33SRDY BOD33 Synchronization Ready

ValueDescription
0 BOD33 synchronization is ongoing.
1 BOD33 synchronization is complete.

Bit 1 – BOD33DET BOD33 Detection

ValueDescription
0 No BOD33 detection.
1 BOD33 has detected that the I/O power supply is going below the BOD33 reference value.

Bit 0 – BOD33RDY BOD33 Ready

The BOD33 can be enabled at start-up from NVM User Row.

The state of this bit is only applicable in BOD33 continuous mode. In sampling mode, this bit is never set.

ValueDescription
0 BOD33 is not ready.
1 BOD33 is ready.