21.6.9 Event Control

As long as BOD33.ENABLE=1, any writes to this register will be discarded, and an APB error will be generated.
Name: EVCTRL
Offset: 0x2C
Reset: 0x0000000
Property: Enable-Protected, PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    Reserved  BOD33DETEO  
Access R/WR/W 
Reset 00 

Bit 4 – Reserved

Bit 1 – BOD33DETEO BOD33 Detection Event Output Enable

ValueDescription
0 BOD33 detection event output is disabled and event will not be generated
1 BOD33 detection event output is enabled and event will be generated