4.3.9.24 AIC SVR Return Status Register

Name: AIC_SVRRSR
Offset: 0x68
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SVRRS 
Access R 
Reset 0 

Bit 0 – SVRRS SVR Return Status

ValueDescription
0

IVR register returns the corresponding vector programmed in AIC_SVR for the interrupt source selected by INTSEL.

1

IVR register returns the interrupt index for the interrupt source selected by INTSEL.