4.3.9.21 AIC Fast Forcing Status Register

Name: AIC_FFSR
Offset: 0x58
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        FFS 
Access R 
Reset 0 

Bit 0 – FFS Fast Forcing Status

ValueDescription
0

The Fast Forcing feature is disabled on the interrupt source selected by INTSEL.

1

The Fast Forcing feature is enabled on the interrupt source selected by INTSEL.