4.3.9.5 AIC FIQ Vector Register

Name: AIC_FVR
Offset: 0x14
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 FIQV[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 FIQV[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 FIQV[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 FIQV[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – FIQV[31:0] FIQ Vector Register

Contains the vector programmed by the user in AIC_SVR when INTSEL = 0. When there is no fast interrupt, AIC_FVR reads the value stored in AIC_SPU.