4.3.9.25 AIC Debug Control Register

This register can only be written if the WPEN bit is cleared in the AIC Write Protection Mode Register.

Name: AIC_DCR
Offset: 0x6C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       GMSKPROT 
Access R/WR/W 
Reset 00 

Bit 1 – GMSK General Interrupt Mask

ValueDescription
0

The nIRQ and nFIQ lines are normally controlled by the AIC.

1

The nIRQ and nFIQ lines are tied to their inactive state.

Bit 0 – PROT Protection Mode

ValueDescription
0

The Protection mode is disabled.

1

The Protection mode is enabled.