4.3.9.23 AIC SVR Return Disable Register

Name: AIC_SVRRDR
Offset: 0x64
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SVRRDIS 
Access W 
Reset  

Bit 0 – SVRRDIS SVR Return Disable

ValueDescription
0

No effect.

1

IVR register returns the corresponding vector programmed in AIC_SVR for the interrupt source selected by INTSEL.