4.3.9.4 AIC Interrupt Vector Register

Name: AIC_IVR
Offset: 0x10
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 IRQV[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 IRQV[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 IRQV[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 IRQV[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – IRQV[31:0] Interrupt Vector Register

Contains the vector programmed by the user in AIC_SVR or the interrupt index corresponding to the current interrupt. (See the sections AIC_SVRRER, AIC_SVRRDR and AIX_SVRRSR.)

AIC_SVR is indexed using the current interrupt number when AIC_IVR is read.

When there is no current interrupt, AIC_IVR reads the value stored in AIC_SPU.