4.3.9.2 AIC Source Mode Register

This register can only be written if the WPEN bit is cleared in the AIC Write Protection Mode Register.

Name: AIC_SMR
Offset: 0x04
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  SRCTYPE[1:0]  PRIOR[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 6:5 – SRCTYPE[1:0] Interrupt Source Type

The active level or edge is not programmable for the internal interrupt source selected by INTSEL.

ValueNameDescription
0 INT_LEVEL_SENSITIVE

High-level sensitive for internal source.

Low-level sensitive for external source.

1 EXT_NEGATIVE_EDGE

Negative-edge triggered for external source.

2 EXT_HIGH_LEVEL

High-level sensitive for internal source.

High-level sensitive for external source.

3 EXT_POSITIVE_EDGE

Positive-edge triggered for external source.

Bits 2:0 – PRIOR[2:0] Priority Level

Programs the priority level of the source selected by INTSEL except FIQ source (source 0).

The priority level can be between 0 (lowest) and 7 (highest).

The priority level is not used for the FIQ.