2.5.1.4.4.2 ROM Code Console Pin Muxing
Word
Warning: To avoid any
malfunctioning, the user must not write the "DO NOT USE (DNU)" bits.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DNU | DNU | DNU | DNU | DNU | DNU | DNU | DNU | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DNU | DNU | DNU | DNU | DNU | DNU | DNU | DNU | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DNU | DNU | DNU | DNU | DNU | DNU | DNU | DNU | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DNU | DNU | DNU | DNU | CONSOLE_IOSET[3:0] | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bits 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – DNU DO NOT
USE
Bits 3:0 – CONSOLE_IOSET[3:0] Selects the pins
and UART interface used for the ROM code console terminal
Value | Name | Description |
---|
0 |
DBGU |
Uses
DBGU |
1 |
FLEXCOM0 |
Uses
FLEXCOM0 UART pins |
2 |
FLEXCOM1 |
Uses
FLEXCOM1 UART pins |
3 |
FLEXCOM2 |
Uses
FLEXCOM2 UART pins |
4 |
FLEXCOM3 |
Uses
FLEXCOM3 UART pins |
5 |
FLEXCOM4 |
Uses
FLEXCOM4 UART pins |
6 |
FLEXCOM5 |
Uses
FLEXCOM5 UART pins |
7 |
FLEXCOM6 |
Uses
FLEXCOM6 UART pins |
8 |
FLEXCOM7 |
Uses
FLEXCOM7 UART pins |
9 |
FLEXCOM8 |
Uses
FLEXCOM8 UART pins |
10 |
FLEXCOM9 |
Uses
FLEXCOM9 UART pins |
11 |
FLEXCOM10 |
Uses
FLEXCOM10 UART pins |
12 |
FLEXCOM11 |
Uses
FLEXCOM11 UART pins |
13 |
FLEXCOM12 |
Uses
FLEXCOM12 UART pins |