Jump to main content
2.5.1.4.4.10 NAND Flash Memory Boot
Configuration (Second Word)
Warning: To avoid any
malfunctioning, the user must not write the "DO NOT USE (DNU)" bits.
Bit 31 30 29 28 27 26 25 24 DNU DNU DNU DNU DNU DNU DNU DNU Access Reset
Bit 23 22 21 20 19 18 17 16 DNU DNU DNU DNU DNU DNU DNU DNU Access Reset
Bit 15 14 13 12 11 10 9 8 DNU DNU DNU DNU DNU DNU DNU DNU Access Reset
Bit 7 6 5 4 3 2 1 0 DNU DNU DNU DNU DNU DNU DNU DNU Access Reset
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – DNU DO NOT
USE
On this page
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – DNU DO NOT
USE
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.