3.3.20.8 SMC Safety Report Interrupt Enable Register

This register can only be written if the WPEN bit is cleared in the Write Protection Mode Register.

Name: SMC_SRIER
Offset: 0x90
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SRIE 
Access R/W 
Reset 0 

Bit 0 – SRIE Safety Report Interrupt Enable

ValueDescription
0 Disables the SMC safety report interrupt from External Bus Interface.
1 Enables the SMC safety report interrupt from External Bus Interface.