3.3.20.5 SMC Off-Chip Memory Scrambling Register

This register can only be written if the WPEN bit is cleared in the Write Protection Mode Register.

Name: SMC_OCMS
Offset: 0x80
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      CS2xSECS1xSECS0xSE 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
    TAMPCLR   SMSE 
Access R/WR/W 
Reset 00 

Bits 8, 9, 10 – CSxSE Chip Select (x = 0 to 2) Scrambling Enable

ValueDescription
0 Disables scrambling for CSx.
1 Enables scrambling for CSx.

Bit 4 – TAMPCLR Tamper Clear Enable

ValueDescription
0 A tamper detection event has no effect on SMC scrambling keys.
1 A tamper detection event immediately clears SMC scrambling keys.

Bit 0 – SMSE Static Memory Controller Scrambling Enable

ValueDescription
0 Disables scrambling for SMC access.
1 Enables scrambling for SMC access.