5.2.6.4.5 Overlay Blender Attributes
When two or more video layers are used, alpha blending is performed to define the final image displayed. Each window has its own blending attributes.
- CRKEY bit—Enables the chroma keying and match logic
- DSTKEY bit—When written to one, destination keying is enabled
- SFACTC—Source factor for the color channel blending equation
- SFACTA—Source factor for the Alpha channel blending equation
- DFACTC—Destination factor for the color channel blending equation
- DFACTA—Destination factor
- A0 field—Defines the source window alpha value 0
- A1 field—Defines the source window alpha value 1