10.1.8.8 PLL Characteristics
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VDDIN33 | Supply voltage range (VDDIN33)(1) | – | 3.0 | 3.60 | V |
| VDDCORE | Supply voltage range (VDDCORE) | – | 1.03 | 1.21 | V |
| IDDIN33 | Current consumption (VDDIN33)(2) | PLLACK = 1.6 GHz | – | 2.0 | mA |
| IDDCORE | Current consumption (VDDCORE)(2) | PLLACK = 1.6 GHz | – | 2.5 | mA |
| tSTART | Start-up time(2) | – | – | 50 | μs |
| fIN | Input frequency range | – | 20 | 50 | MHz |
| fCOREPLLCK | COREPLLCK frequency range | – | 800 | 1600 | MHz |
| fPLLACK | Output frequency range (PLLACK) | – | fCOREPLLCK / 2 | MHz | |
Note:
- This PLL is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
- Simulation data
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VDDIN33 | Supply voltage range (VDDIN33)(1) | – | 3.0 | 3.60 | V |
| VDDCORE | Supply voltage range (VDDCORE) | – | 1.03 | 1.21 | V |
| IDDIN33 | Current consumption (VDDIN33)(2) | – | – | 2.4 | mA |
| IDDCORE | Current consumption (VDDCORE)(2) | – | – | 2.8 | mA |
| tSTART | Start-up time(2)(3) | – | – | 150 | μs |
| fIN | Input frequency range(4)(5) | – | 20 | 50 | MHz |
| fCOREPLLCK | COREPLLCK frequency range | – | 600 | 960 | MHz |
| fOUT | Output frequency range(6) | – | fCOREPLLCK / 2 | MHz | |
Note:
- This PLL is powered by an internal dedicated voltage regulator, supplied from VDDIN33, that must be started by software before enabling this PLL. Refer to Clock Generator.
- Simulation data
- Covers the start-up time of the PLL and of its dedicated voltage regulator.
- Only 24 or 48 MHz input frequencies are authorized to support USB-related features and in particular those of the bootloader program in ROM.
-
For optimal settings of UPLL, set the PMC_PLL_ACR as follows:
PMC_PLL_ACR=0x12023010 for fIN=[20 MHz, 32 MHz]
PMC_PLL_ACR=0x1B023010 for fIN=[32 MHz, 50 MHz]
- The post divider is hardwired in a divide-by-2 configuration.
| Symbol | Parameters | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VDDIN33 | Supply voltage range (VDDIN33)(1) | – | 3.0 | 3.60 | V |
| VDDCORE | Supply voltage range (VDDCORE) | – |
1.03 |
1.21 | V |
| IDDIN33 | Current consumption (VDDIN33)(2) | – | – | 2.8 | mA |
|
IDDCORE |
Current consumption (VDDCORE)(2) | – | – | 3.5 | mA |
| tSTART | Start-up time(2) | – | – | 100 | μs |
| fIN | Input frequency range(3) | – | 20 | 50 | MHz |
| fCOREPLLCK | COREPLLCK frequency range | – | 600 | 1200 | MHz |
| fLVDSPLLCK | Output frequency range (LVDSPLLCK) | – | 175 | 550 | MHz |
| fPIXCK | Pixel clock frequency(4) | – | fCOREPLLCK /7 | MHz | |
Note:
- This PLL is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
- Simulation data.
-
For optimal settings of LVDS PLL, set the PMC_PLL_ACR as follows:
PMC_PLL_ACR=0x12023010 for fIN=[20 MHz, 32 MHz]
PMC_PLL_ACR=0x1B023010 for fIN=[32 MHz, 50 MHz]
- This is the pixel clock feeding the LCD Controller when using the LVDS Controller.
| Symbol | Parameters | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VDDIN33 | Supply voltage range (VDDIN33) (1) | – | 3.0 | 3.60 | V |
| VDDCORE | Supply voltage range (VDDCORE) | – | 1.03 | 1.21 | V |
| IDDIN33 | Current consumption (VDDIN33)(2) | – | – | 2.8 | mA |
| IDDCORE | Current consumption (VDDCORE)(2) | – | – | 3.45 | mA |
| tSTART | Start-up time(2) | – | – | 100 | μs |
| fIN | Input frequency range(3) | – | 20 | 50 | MHz |
| fCOREPLLCK | COREPLLCK frequency range | – | 600 | 1200 | MHz |
fAUDIOPLLCK | AUDIOPLLCK frequency range | – | – | 300 | MHz |
| fAUDIOCLK | AUDIOCLK Output frequency range(4) | – | – | 50 | MHz |
Note:
- This PLL is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
- Simulation data
-
For optimal settings of AUDIO PLL, set PMC_PLL_ACR as follows:
PMC_PLL_ACR=0x12023010 for fIN = [20 MHz, 32 MHz]
PMC_PLL_ACR=0x1B023010 for fIN = [32 MHz, 50 MHz]
- AUDIOCLK corresponds to the AUDIOCLK pin.