10.1.8.3 Slow RC Oscillator
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VDDBU | Supply voltage range (VDDBU) | – | VIT-(1) | 3.60 | V |
| fSLOWRC | Output frequency range | VDDBU = 3.3V, TJ = 0 to +50°C | 31 | 33 | kHz |
| VDDBU = VIT- to 3.6V | 29 | 35 | kHz |
Note:
- In this table, VIT- corresponds to the negative-going input threshold voltage of the VDDBU POR (see VDDBU POR Characteristics table). Operation of the device backup section, and in particular of the Slow RC oscillator, is granted down to the VDDBU POR VIT- threshold.