10.1.8.2 Power-On Reset (POR) Cells
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VDDCORE | Supply voltage range (VDDCORE) | – | 0.5 | 1.21 | V |
| VIT- | Negative-going input threshold voltage (VDDCORE)(1) | Measured with a -10V/s ramp rate | 0.68 | 0.92 | V |
| VIT+ | Positive-going input threshold voltage (VDDCORE)(1) | Measured with a +10V/s ramp rate | 0.70 | 0.99 | V |
| Vhys | Hysteresis voltage(1)(2) | – | 20 | 60 | mV |
| tRES | Reset time(1) | – | 1 | 5 | ms |
| tDET- | VIT- detection propagation time | 100 mV threshold overdrive | – | 10 | µs |
Note:
- Simulation data
- Vhys = VIT+ - VIT-
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VDDIN33 | Supply voltage range (VDDIN33) | – | – | 3.60 | V |
| VIT- | Negative-going input threshold voltage (VDDIN33) (1) | Measured with a -10V/s ramp rate | 2.40 | 2.60 | V |
| VIT+ | Positive-going input threshold voltage (VDDIN33) (1) | Measured with a +10V/s ramp rate | 2.44 | 2.65 | V |
| Vhys | Hysteresis voltage (1)(2) | – | 40 | 60 | mV |
| tRES | Reset time(1) | – | 1 | 6 | ms |
| tDET- | VIT- detection propagation time | 100 mV threshold overdrive | – | 30 | µs |
Note:
- Simulation data
- Vhys = VIT+ - VIT-
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VDDBU |
Supply voltage range (VDDBU) | – | – | 3.60 | V |
| VIT- | Negative-going input threshold voltage (VDDBU) (1) | Measured with a -10V/s ramp rate | 1.38 | 1.51 | V |
| VIT+ | Positive-going input threshold voltage (VDDBU)(1) | Measured with a +10V/s ramp rate | 1.42 | 1.55 | V |
| Vhys | Hysteresis voltage (1)(2) | – | 25 | 45 | mV |
| tRES | Reset time(1) | – | 1.2 | 3.3 | ms |
| tDET- | VIT-detection propagation time | 100 mV threshold overdrive | – | 6 | µs |
- Simulation data
- Vhys = VIT+ - VIT-