8.4.6.10 Register Write Protection

To prevent any single software error from corrupting QSPI behavior, certain registers can be write-protected by setting the WPEN bit in the Write Protection Mode register (QSPI_WPMR).

If a write access to a write-protected register is detected, the WPVS flag in the WPEN bit in the Write Protection Status register (QSPI_WPSR) is set and the field WPVSRC indicates the register in which the write access has been attempted.

The WPVS bit is automatically cleared after reading QSPI_WPSR.

The following registers can be write-protected when WPEN is set in QSPI_WPMR:

The following register can be write-protected when WPCREN is set in QSPI_WPMR:

The following registers can be write-protected when WPITEN is set in QSPI_WPMR: